(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Square-Shape With Hole, Positive 11° SPMT-LU, For Finish Cutting

Part Number

Configured Part Number is shown.

Part Number
SPMT090304NLUAC630M
SPMT090304NLUAC8015P
SPMT090304NLUAC810P
SPMT090304NLUAC820P
SPMT090304NLUT1000A
SPMT090304NLUT1500A
SPMT090308NLUAC630M
SPMT090308NLUAC8015P
SPMT090308NLUAC810P
SPMT090308NLUAC820P
SPMT090308NLUT1000A
SPMT090308NLUT1500A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Material

SGD 8.65

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M0.4-Carbide Coating

SGD 8.65

10 Piece(s) 4 Day(s) or more -Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P-15Coating

SGD 8.65

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P0.4-Carbide Coating

SGD 8.65

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P0.4-Carbide Coating

SGD 6.99

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.4-Cermet

SGD 6.99

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.4-Cermet

SGD 8.65

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M0.8-Carbide Coating

SGD 8.65

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P-15Coating

SGD 8.65

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P0.8-Carbide Coating

SGD 8.65

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P0.8-Carbide Coating

SGD 6.99

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.8-Cermet

SGD 6.99

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.8-Cermet

Loading...

  1. 1

Basic Information

Shape S (Square) Breaker Application Finish Rake Angle Positive
Preferred Hand No Preferred Hand Clearance Angle(°) 11 Slot Code T
Dimension S(mm) 3.18 Dimension φd(mm) 9.525 Cutting Edge Length(mm) 9.525

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)