(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

80° Diamond-Shape With Hole, Negative, CNMG-SX, For Light To Medium Cutting

Part Number

Configured Part Number is shown.

Part Number
CNMG120404NSXAC8015P
CNMG120404NSXAC8035P
CNMG120404NSXAC810P
CNMG120404NSXAC820P
CNMG120404NSXAC830P
CNMG120404NSXT1500A
CNMG120404NSXT1500Z
CNMG120408NSXAC8015P
CNMG120408NSXAC8035P
CNMG120408NSXAC810P
CNMG120408NSXAC820P
CNMG120408NSXAC830P
CNMG120408NSXT1500A
CNMG120408NSXT1500Z
CNMG120412NSXAC8015P
CNMG120412NSXAC8035P
CNMG120412NSXAC810P
CNMG120412NSXAC820P
CNMG120412NSXAC830P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Material

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P-3Light to medium cuttingCoating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P-3Light to medium cuttingCoating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P0.4-Light to Medium CuttingCarbide Coating

SGD 8.38

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P0.4-Light to Medium CuttingCarbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P0.4-Light to Medium CuttingCarbide Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A0.4-Light to Medium CuttingCermet

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z0.4-Light to Medium CuttingCoated cermet

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P-3Light to medium cuttingCoating

SGD 8.38

10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P-3Light to medium cuttingCoating

SGD 8.38

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P0.8-Light to Medium CuttingCarbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P0.8-Light to Medium CuttingCarbide Coating

SGD 8.38

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P0.8-Light to Medium CuttingCarbide Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A0.8-Light to Medium CuttingCermet

SGD 8.38

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z0.8-Light to Medium CuttingCoated cermet

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P-3Light to medium cuttingCoating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P-3Light to medium cuttingCoating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P1.2-Light to Medium CuttingCarbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P1.2-Light to Medium CuttingCarbide Coating

SGD 8.38

10 Piece(s) 7 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P1.2-Light to Medium CuttingCarbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code G Dimension S(mm) 4.76
Dimension φd(mm) 12.7 Cutting Edge Length(mm) 12.9

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)