(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip C (80°Diamond) CCMT-N-SC

Part Number

Configured Part Number is shown.

 
Part Number
CCMT060204NSCA30
CCMT080304NSCAC820P
CCMT090308NSCA30
CCMT090308NSCAC820P
CCMT120408NSCA30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

SGD 5.60

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.4A302.386.350.46.4Carbide alloy

SGD 7.36

10 Piece(s) 4 Day(s) or more Steel / Cast Iron0.4AC820P3.187.940.48Carbide Coating

SGD 6.22

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.8A303.189.5250.89.7Carbide alloy

SGD 7.72

10 Piece(s) 4 Day(s) or more Steel / Cast Iron0.8AC820P3.189.5250.89.7Carbide Coating

SGD 10.43

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.8A304.7612.70.812.9Carbide alloy

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Positive
Preferred Hand No Preferred Hand Clearance Angle(°) 7 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)