(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip C (80°Diamond) CCGT-T-MN-SC

Part Number

Configured Part Number is shown.

 
Part Number
CCGT09T301MNSCAC530U
CCGT09T301MNSCACZ150
CCGT09T301MNSCT1000A
CCGT09T301MNSCT1500A
CCGT09T301MNSCT1500Z
CCGT09T302MNSCAC530U
CCGT09T302MNSCACZ150
CCGT09T302MNSCT1000A
CCGT09T302MNSCT1500A
CCGT09T302MNSCT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Material

SGD 17.72

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAC530U0.1Carbide Coating

SGD 17.72

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous MetalOthersACZ1500.1Carbide Coating

SGD 13.87

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1000A0.1Cermet

SGD 13.87

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1500A0.1Cermet

SGD 17.72

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1500Z0.1Coated cermet

SGD 17.72

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2AC530U0.2Carbide Coating

SGD 17.72

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous Metal0.2ACZ1500.2Carbide Coating

SGD 13.87

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1000A0.2Cermet

SGD 13.87

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500A0.2Cermet

SGD 17.72

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500Z0.2Coated cermet

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Positive
Clearance Angle(°) 7 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code T Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side Dimension S(mm) 3.97
Dimension φd(mm) 9.525 Cutting Edge Length(mm) 9.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)