(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Replacement Blade Insert C (80° Diamond) CCGT-N-SC

Part Number

Configured Part Number is shown.

Part Number
CCGT0602003NSCAC530U
CCGT0602003NSCACZ150
CCGT0602003NSCT1000A
CCGT0602003NSCT1500A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Material Type Material

SGD 13.43

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC530UCarbide Coating

SGD 13.43

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous MetalACZ150Carbide Coating

SGD 10.51

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalT1000ACermet

SGD 10.51

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalT1500ACermet

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Positive
Preferred Hand No Preferred Hand Nose Radius Others Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Dimension S(mm) 2.38 Dimension φd(mm) 6.35
Detail Nose Radius(mm) 0.03 Cutting Edge Length(mm) 6.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)