(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Chip (Chip for Carbide Bits) 05-○

Part Number

Configured Part Number is shown.

 
Part Number
051A40
051G10E
052H2
052H3
052U2
053G10E
053ST30E
054A40
054G10E
054ST20E
054ST30E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Material Type Size A
(mm)
Size B
(mm)
Dimension C
(mm)

SGD 5.99

10 Piece(s) 4 Day(s) or more Stainless SteelA40583

SGD 5.99

10 Piece(s) 4 Day(s) or more Cast Iron / Non-Ferrous MetalG10E583

SGD 6.72

10 Piece(s) 4 Day(s) or more Cast IronH26104

SGD 6.72

10 Piece(s) 4 Day(s) or more Cast IronH36104

SGD 6.72

10 Piece(s) 4 Day(s) or more Stainless SteelU26104

SGD 8.61

10 Piece(s) 4 Day(s) or more Cast Iron / Non-Ferrous MetalG10E7125

SGD 8.61

10 Piece(s) 4 Day(s) or more SteelST30E7125

SGD 12.38

10 Piece(s) 4 Day(s) or more Stainless SteelA409166

SGD 12.38

10 Piece(s) 4 Day(s) or more Cast Iron / Non-Ferrous MetalG10E9166

SGD 12.38

10 Piece(s) 4 Day(s) or more SteelST20E9166

SGD 12.38

10 Piece(s) 4 Day(s) or more SteelST30E9166

Loading...

  1. 1

Basic Information

Shape Others Use Tapping Outer Diameter / Inner Diameter (For Tapping) Dual
Material Carbide alloy Representative Applicable Tool 49 type/50 type/51 type/52 type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)