Tip (Threading Tool GME-TH Type)

Part Number

Configured Part Number is shown.

 
Part Number
MWG40A30
MWG50A30
MWG60A30
Part NumberVolume DiscountDays to ShipNose Radius No. of Teeth (For Tapping) Detail Nose Radius
(mm)
Material Applicable Casing Thread Angle θ °
(°)
4 Day(s) or more Others11~9.00.3Carbide alloyGME-TH Type55
4 Day(s) or more 0.48~6.00.4Carbide alloyGME-TH Type55
4 Day(s) or more Others5~4.50.6Carbide alloyGME-TH Type55

Loading...

  1. 1

Basic Information

Shape Others Use Tapping Work Material Steel / Stainless Steel
Material Type A30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)