• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Tip (Threading Tool GME-TH Type)

Part Number

Configured Part Number is shown.

 
Part Number
MTG40A30
MTG50A30
MTG60A30
Part NumberVolume DiscountDays to ShipNose Radius Pitch (For Tapping) Detail Nose Radius
(mm)
Material Applicable Casing Thread Angle θ °
(°)
3 Day(s) or more Others3–40.3Carbide alloyGME-TH Type60
4 Day(s) or more 0.450.4Carbide alloyGME-TH Type60
4 Day(s) or more Others60.5Carbide alloyGME-TH Type60

Loading...

  1. 1

Basic Information

Shape Others Use Tapping Work Material Steel / Stainless Steel
Material Type A30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)