• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Tip (Sumi Boron Grooving Tool BNGG Type)

Tip (Sumi Boron Grooving Tool BNGG Type)

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BNTT1020RBN250
BNTT1530RBN250
Part NumberVolume DiscountDays to ShipDetail Nose Radius
(mm)
Material Dimension F
(mm)
Applicable Casing
3 Day(s) or more 0.14CBN4BNGG R/L 2525-TT
4 Day(s) or more 0.2CBN4BNGG R/L 2525-TT

Loading...

  1. 1

Basic Information

Shape Others Use Tapping Work Material High-Hardness Material
Preferred Hand Right Handed Nose Radius Others Material Type BN250
Dimension ℓ(mm) 25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)