(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tip (SEC - Thread Cutting Tool STHI/THI Type)

Part Number

Configured Part Number is shown.

 
Part Number
NIR2000ST10P
NIR2150ST10P
NIR3000ST10P
NIR3150ST10P
NIR3200ST10P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPitch (For Tapping) Dimension φd
(mm)
Detail Nose Radius
(mm)
Dimension θ°
(°)
Size E1
(mm)
Blade Type Suitable Cutter / End Mill

SGD 20.18

10 Piece(s) 4 Day(s) or more 0.8–1.56.350.05120.85CTHI R216

SGD 20.18

10 Piece(s) 4 Day(s) or more 1.56.350.07120.85BTHI R216

SGD 20.45

10 Piece(s) 4 Day(s) or more 0.8–1.59.5250.05101.35CTHI R320/THI R325

SGD 20.45

10 Piece(s) 4 Day(s) or more 1.59.5250.07100.85BTHI R320/THI R325

SGD 20.45

10 Piece(s) 4 Day(s) or more 29.5250.11101.1BTHI R320/THI R325

Loading...

  1. 1

Basic Information

Shape Others Use Tapping Work Material Steel
Nose Radius Others Material Type ST10P Dimension S(mm) 3.18
Material Carbide alloy

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)