(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Boron Chip T (Triangle) NU-TNMA

Sumi Boron Chip T (Triangle) NU-TNMA

Adopts an ultra-smooth TiAlN-based coating to reduce cutting resistance, improve abrasion resistance, and enable vastly improved chip disposal

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NUTNMA160401BN2000
NUTNMA160402BN2000
NUTNMA160404BN1000
NUTNMA160404BN2000
NUTNMA160404BN250
NUTNMA160404BN350
NUTNMA160404BN500
NUTNMA160404BN700
NUTNMA160404BN7000
NUTNMA160404BNX10
NUTNMA160404BNX20
NUTNMA160408BN1000
NUTNMA160408BN2000
NUTNMA160408BN350
NUTNMA160408BN500
NUTNMA160408BN700
NUTNMA160408BN7000
NUTNMA160408BNX10
NUTNMA160408BNX20
NUTNMA160412BN2000
NUTNMA160412BN500
NUTNMA160412BN700
NUTNMA160412BN7000
NUTNMA160412BNX20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

SGD 32.09

1 Piece(s) 4 Day(s) or more High-Hardness MaterialOthersBN20000.12.5

SGD 32.09

1 Piece(s) 8 Day(s) or more High-Hardness Material0.2BN20000.22.4

SGD 32.09

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN10000.42.3

SGD 32.09

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN20000.42.3

SGD 32.09

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN2500.42.3

SGD 32.09

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN3500.42.3

SGD 32.09

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN5000.42.3

SGD 30.56

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN7000.42.3

SGD 32.09

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN70000.42.3

SGD 32.09

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BNX100.42.3

SGD 32.09

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BNX200.42.3

SGD 32.09

1 Piece(s) 4 Day(s) or more High-Hardness Material0.8BN10000.82

SGD 32.09

1 Piece(s) 4 Day(s) or more High-Hardness Material0.8BN20000.82

SGD 32.09

1 Piece(s) 4 Day(s) or more High-Hardness Material0.8BN3500.82

SGD 32.09

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN5000.82

SGD 30.56

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN7000.82

SGD 32.09

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN70000.82

SGD 32.09

1 Piece(s) 4 Day(s) or more High-Hardness Material0.8BNX100.82

SGD 32.09

1 Piece(s) 4 Day(s) or more High-Hardness Material0.8BNX200.82

SGD 32.09

1 Piece(s) 4 Day(s) or more High-Hardness Material1.2BN20001.22

SGD 32.09

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2BN5001.22

SGD 30.56

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2BN7001.22

SGD 32.09

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2BN70001.22

SGD 32.09

1 Piece(s) 4 Day(s) or more High-Hardness Material1.2BNX201.22

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Negative
Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15
Thickness Tolerance ±0.13 Slot Code A Hole Availability Available
Hole Shape Cylinder State Breaker Availability NA Dimension S(mm) 4.76
Dimension φd(mm) 9.525 Machining Application ② Standard Blade Tip Material CBN
No. of Insert Types 1 Corner Type Type Code One Use Chip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)