(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Boron Chip C (80° Rhombus) NU-CCGW

Sumi Boron Chip C (80° Rhombus) NU-CCGW

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NUCCGW060202BN1000
NUCCGW060202BN2000
NUCCGW060202HSBN2000
NUCCGW060202LTBN2000
NUCCGW060204BN1000
NUCCGW060204BN2000
NUCCGW060204BN700
NUCCGW060204BN7000
NUCCGW060204HSBN2000
NUCCGW060204LTBN2000
NUCCGW060208BN2000
NUCCGW060208LTBN2000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Specification Details Cutting Edge Length
(mm)

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.2BN10000.2Standard Blade Tip2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.2BN20000.2Standard Blade Tip2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.2BN20000.2Reinforced cutting edge type2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.2BN20000.2Sharpness-Focused Type2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN10000.4Standard Blade Tip2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN20000.4Standard Blade Tip2.5

SGD 39.06

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN7000.4Standard Blade Tip2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN70000.4Standard Blade Tip2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN20000.4Reinforced cutting edge type2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN20000.4Sharpness-Focused Type2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.8BN20000.8Standard Blade Tip2.4

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.8BN20000.8Sharpness-Focused Type2.5

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Positive
Clearance Angle(°) 7 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code W Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability NA Dimension S(mm) 2.38
Dimension φd(mm) 6.35 Material CBN No. of Insert Types 1 Corner Type
Type Code One Use Chip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)