(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Diamond Chip V (35° Rhombus) NF-VNMX

Part Number

Configured Part Number is shown.

 
Part Number
NFVNMX160402DA1000
NFVNMX160402DA2200
NFVNMX160404DA1000
NFVNMX160404DA2200
NFVNMX160408DA1000
NFVNMX160408DA2200
NFVNMX160412DA1000
NFVNMX160412DA2200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

SGD 93.28

1 Piece(s) 4 Day(s) or more 0.2DA10000.26.9

SGD 93.28

1 Piece(s) 4 Day(s) or more 0.2DA22000.26.9

SGD 93.28

1 Piece(s) 4 Day(s) or more 0.4DA10000.46.4

SGD 93.28

1 Piece(s) 4 Day(s) or more 0.4DA22000.46.4

SGD 93.28

1 Piece(s) 4 Day(s) or more 0.8DA10000.85.6

SGD 93.28

1 Piece(s) 4 Day(s) or more 0.8DA22000.85.6

SGD 93.28

1 Piece(s) 4 Day(s) or more 1.2DA10001.24.7

SGD 93.28

1 Piece(s) 4 Day(s) or more 1.2DA22001.24.7

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Negative Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code X
Hole Availability Available Dimension S(mm) 4.76 Dimension φd(mm) 9.525
Machining Application ② Standard Blade Tip Material Sintering diamond No. of Insert Types 1 Corner Type
Type Code SUMIDIA NF Insert

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)