(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Diamond Chip T (Triangle) NF-TPMT

Part Number

Configured Part Number is shown.

 
Part Number
NFTPMT110301DA1000
NFTPMT110301DA2200
NFTPMT110302DA1000
NFTPMT110302DA2200
NFTPMT110304DA1000
NFTPMT110304DA2200
NFTPMT110308DA1000
NFTPMT110308DA2200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

SGD 77.48

1 Piece(s) 4 Day(s) or more OthersDA10000.13.1

SGD 77.48

1 Piece(s) 4 Day(s) or more OthersDA22000.13.1

SGD 77.48

1 Piece(s) 4 Day(s) or more 0.2DA10000.22.9

SGD 77.48

1 Piece(s) 4 Day(s) or more 0.2DA22000.22.9

SGD 77.48

1 Piece(s) 4 Day(s) or more 0.4DA10000.42.8

SGD 77.48

1 Piece(s) 4 Day(s) or more 0.4DA22000.42.8

SGD 77.48

1 Piece(s) 4 Day(s) or more 0.8DA10000.82.5

SGD 77.48

1 Piece(s) 4 Day(s) or more 0.8DA22000.82.5

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Positive Clearance Angle(°) 11 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side
Dimension S(mm) 3.18 Dimension φd(mm) 6.35 Machining Application ② Standard Blade Tip
Material Sintering diamond No. of Insert Types 1 Corner Type Type Code SUMIDIA NF Insert

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)