(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUMIBORON Insert, 80° Diamond-Shape With Hole, Negative, 4NC-CNGA

SUMIBORON Insert, 80° Diamond-Shape With Hole, Negative, 4NC-CNGA

[Features]
· The main component in SUMIBORON is Cubic Boron Nitride (CBN), with a special ceramic bonding material added, and sintered under super high pressure and temperature; compared with conventional tool materials, CBN features higher hardness and excellent heat-resistant properties.
· No-sharpening, single-use type for easy tool management.
· Multiple SUMIBORON pieces are brazed onto a single tool insert, resulting in a more economical unit price per cutting blade compared with single-use, 1-corner types.
· G-class precision specification that features all-around polishing. All corners are additionally marked with numbers to simplify keeping track of already-used corners.

(i)Caution

  • 4NC-CNGA120416, 4NC-CNGA120420 and 4NC-CNGA120424 are specialized for holders for SUMIBORON high efficiency machining.

Part Number

Configured Part Number is shown.

Part Number
4NCCNGA120404BNC100
4NCCNGA120404BNC160
4NCCNGA120404BNC200
4NCCNGA120404BNC2010
4NCCNGA120404BNC2020
4NCCNGA120404BNC300
4NCCNGA120404BNC500
4NCCNGA120408BNC100
4NCCNGA120408BNC160
4NCCNGA120408BNC200
4NCCNGA120408BNC2010
4NCCNGA120408BNC2020
4NCCNGA120408BNC300
4NCCNGA120408BNC500
4NCCNGA120412BNC100
4NCCNGA120412BNC160
4NCCNGA120412BNC200
4NCCNGA120412BNC2010
4NCCNGA120412BNC2020
4NCCNGA120412BNC300
4NCCNGA120412BNC500
4NCCNGA120416BNC2010
4NCCNGA120416BNC2020
4NCCNGA120420BNC2010
4NCCNGA120420BNC2020
4NCCNGA120424BNC2010
4NCCNGA120424BNC2020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse No. of Usable Corners Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Machining Application ② Specification Details Cutting Edge Length
(mm)
Material No. of Inserts No. of Insert Types Type Code

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.4±0.025±0.025±0.13AvailableCylinder StateNABNC1000.4Standard Blade Tip-12.9CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.4±0.025±0.025±0.13AvailableCylinder StateNABNC1600.4Standard Blade Tip-12.9CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.4±0.025±0.025±0.13AvailableCylinder StateNABNC2000.4Standard Blade Tip-12.9CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness Material0.4---YesCylindricalNA / NoBNC2010--Standard cutting edge2.5Coated CBN---

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness Material0.4---YesCylindricalNA / NoBNC2020--Standard cutting edge2.5Coated CBN---

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.4±0.025±0.025±0.13AvailableCylinder StateNABNC3000.4Standard Blade Tip-12.9CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-Cast Iron0.4±0.025±0.025±0.13AvailableCylinder StateNABNC5000.4Standard Blade Tip-12.9CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.8±0.025±0.025±0.13AvailableCylinder StateNABNC1000.8Standard Blade Tip-12.9CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.8±0.025±0.025±0.13AvailableCylinder StateNABNC1600.8Standard Blade Tip-12.9CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.8±0.025±0.025±0.13AvailableCylinder StateNABNC2000.8Standard Blade Tip-12.9CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness Material0.8---YesCylindricalNA / NoBNC2010--Standard cutting edge2.4Coated CBN---

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness Material0.8---YesCylindricalNA / NoBNC2020--Standard cutting edge2.4Coated CBN---

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.8±0.025±0.025±0.13AvailableCylinder StateNABNC3000.8Standard Blade Tip-12.9CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-Cast Iron0.8±0.025±0.025±0.13AvailableCylinder StateNABNC5000.8Standard Blade Tip-12.9CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material1.2±0.025±0.025±0.13AvailableCylinder StateNABNC1001.2Standard Blade Tip-12.9CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material1.2±0.025±0.025±0.13AvailableCylinder StateNABNC1601.2Standard Blade Tip-12.9CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material1.2±0.025±0.025±0.13AvailableCylinder StateNABNC2001.2Standard Blade Tip-12.9CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness Material1.2---YesCylindricalNA / NoBNC2010--Standard cutting edge2.3Coated CBN---

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness Material1.2---YesCylindricalNA / NoBNC2020--Standard cutting edge2.3Coated CBN---

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material1.2±0.025±0.025±0.13AvailableCylinder StateNABNC3001.2Standard Blade Tip-12.9CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-Cast Iron1.2±0.025±0.025±0.13AvailableCylinder StateNABNC5001.2Standard Blade Tip-12.9CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness Material1.6---YesCylindricalNA / NoBNC2010--Standard cutting edge3.3Coated CBN---

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness Material1.6---YesCylindricalNA / NoBNC2020--Standard cutting edge3.3Coated CBN---

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness MaterialOthers---YesCylindricalNA / NoBNC20102-Standard cutting edge3.2Coated CBN---

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness MaterialOthers---YesCylindricalNA / NoBNC20202-Standard cutting edge3.2Coated CBN---

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness MaterialOthers---YesCylindricalNA / NoBNC20102.4-Standard cutting edge3.1Coated CBN---

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness MaterialOthers---YesCylindricalNA / NoBNC20202.4-Standard cutting edge3.1Coated CBN---

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Rake Angle Negative Clearance Angle(°) 0
Slot Code A Dimension S(mm) 4.76 Dimension φd(mm) 12.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)