(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Boron Chip R (Round) RNGN

Sumi Boron Chip R (Round) RNGN

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RNGN120400BBN700
RNGN120400WX120
RNGN120700NB90S
RNGN120700WX120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Material Type Dimension S
(mm)
Material

SGD 242.80

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium AlloyBN7004.76CBN

SGD 40.22

10 Piece(s) 4 Day(s) or more Heat-Resistant Alloy, Titanium AlloyWX1204.76Ceramic

SGD 21.05

10 Piece(s) 4 Day(s) or more Cast IronNB90S7.94Ceramic

SGD 60.50

10 Piece(s) 4 Day(s) or more Heat-Resistant Alloy, Titanium AlloyWX1207.94Ceramic

Loading...

  1. 1

Basic Information

Shape R (Round) Use Outer Diameter / Inner Diameter Rake Angle Negative
Clearance Angle(°) 0 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code N Hole Availability NA
Hole Shape NA Breaker Availability NA Dimension φd(mm) 12.7
Cutting Edge Length(mm) 12.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)