(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Blade Tip Replacement Tip Other ENGN

Part Number

Configured Part Number is shown.

 
Part Number
ENGN130708NB90S
ENGN130712NB90S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Detail Nose Radius
(mm)

SGD 20.64

10 Piece(s) 4 Day(s) or more 0.80.8

SGD 20.64

10 Piece(s) 4 Day(s) or more 1.21.2

Loading...

  1. 1

Basic Information

Shape Others Use Outer Diameter / Inner Diameter Work Material Cast Iron
Rake Angle Negative Clearance Angle(°) 0 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code N
Hole Availability NA Hole Shape NA Breaker Availability NA
Material Type NB90S Dimension S(mm) 7.94 Material Ceramic

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)