(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Replacement Insert D (55° Rhombic) DNMA

Part Number

Configured Part Number is shown.

 
Part Number
DNMA150404AC420K
DNMA150404BN2000
DNMA150404BNX20
DNMA150408AC420K
DNMA150408BN2000
DNMA150408BN500
DNMA150408BN700
DNMA150408BN7000
DNMA150408BNX20
DNMA150412AC420K
DNMA150412BN2000
DNMA150412BN700
DNMA150412BN7000
DNMA150608AC420K
DNMA150612AC420K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Breaker Application Nose Radius Material Type Dimension S
(mm)
Detail Nose Radius
(mm)
Material

SGD 14.10

10 Piece(s) 4 Day(s) or more Cast IronMedium Cutting0.4AC420K4.760.4Carbide Coating

SGD 108.08

1 Piece(s) 4 Day(s) or more High-Hardness Material-0.4BN20004.760.4CBN

SGD 108.08

1 Piece(s) 4 Day(s) or more High-Hardness Material-0.4BNX204.760.4CBN

SGD 14.10

10 Piece(s) 4 Day(s) or more Cast IronMedium Cutting0.8AC420K4.760.8Carbide Coating

SGD 108.08

1 Piece(s) 4 Day(s) or more High-Hardness Material-0.8BN20004.760.8CBN

SGD 108.08

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8BN5004.760.8CBN

SGD 102.93

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8BN7004.760.8CBN

SGD 108.08

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8BN70004.760.8CBN

SGD 108.08

1 Piece(s) 4 Day(s) or more High-Hardness Material-0.8BNX204.760.8CBN

SGD 14.10

10 Piece(s) 4 Day(s) or more Cast IronMedium Cutting1.2AC420K4.761.2Carbide Coating

SGD 108.08

1 Piece(s) 4 Day(s) or more High-Hardness Material-1.2BN20004.761.2CBN

SGD 102.93

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2BN7004.761.2CBN

SGD 108.08

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2BN70004.761.2CBN

SGD 15.76

10 Piece(s) 4 Day(s) or more Cast IronMedium Cutting0.8AC420K6.350.8Carbide Coating

SGD 15.76

10 Piece(s) 4 Day(s) or more Cast IronMedium Cutting1.2AC420K6.351.2Carbide Coating

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Negative
Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15
Thickness Tolerance ±0.13 Slot Code A Hole Availability Available
Hole Shape Cylinder State Breaker Availability NA Dimension φd(mm) 12.7
Cutting Edge Length(mm) 15.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)