(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Milling Tip SNEN-ADTR

Milling Tip SNEN-ADTR

Insert for milling machine tools.
● Work material: Cast Iron
● Shape: square
● Relief angle: N (0°)
● Wiper edge relief angle: 15
● Blade Tip Shape: negative land
● Cutting edge length: 15

Part Number

Configured Part Number is shown.

Part Number
SNEN1504ADTRSBN700
SNEN1504ADTRSBN7000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial type model

SGD 113.38

1 Piece(s) 4 Day(s) or more BN700

SGD 119.05

1 Piece(s) 4 Day(s) or more BN7000

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle N(0°) Work material Cast Iron
Material type CBN Thickness(mm) 4.76 Applicable Cutter BN Finishing Mill, FM Type, FMF Type
Flat cutting blade clearance angle 15 Blade tip shape Negative land Blade Length 15
Fig 2 Inscribed Circle Dimensions φd 15.875 Application WBMR tip for main blade
Selfishly Right-hand Cutting Angle 45

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)