Used for SEC-Wave Radius Mill, WRCX Model WRCX-M-Z

Used for SEC-Wave Radius Mill, WRCX Model WRCX-M-Z

This multi-functional cutter performs a variety of machining with high efficiency, such as mold engraving, slope milling, and helical tapping.

PDF

Part Number

Configured Part Number is shown.

WRCX12040M16Z4

 
Part Number
WRCX12040M16Z4
Part NumberVolume DiscountDays to ShipSuitable Tip Lf
(mm)
4 Day(s) or more QPMT120440PPEN/-H Series QPET120460PPFR-S Series QPMT120460PPER-R Series40

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting Flute Diameter D(φ) 40 Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy
Mounting Method Arbor Finish Classification Rough / Medium Processing Number of Flutes(sheet) 4
Max. Cutting Depth (Ad)(mm) 6

Please check the type/dimensions/specifications of the part WRCX12040M16Z4 in the Used for SEC-Wave Radius Mill, WRCX Model WRCX-M-Z series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)