(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Used for SEC-Sumi UFO End Mill, UFO Model UFO-ER

Used for SEC-Sumi UFO End Mill, UFO Model UFO-ER

[Features]
·An end mill with a handle for general-purpose milling and slab milling, grooving, and chamfering of difficult-to-cut materials.
Overall length (L) (mm): 120
Shank diameter (d) (mm): 32
Maximum cutting depth (Ad) (mm): 5.5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UFO4050ER
UFO4063ER
UFO4080ER
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)

SGD 729.82

1 Piece(s) 4 Day(s) or more 504

SGD 859.98

1 Piece(s) 6 Day(s) or more 635

SGD 994.67

1 Piece(s) 4 Day(s) or more 806

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting / Chamfer Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Handle Type
Finish Classification Rough / Medium Processing Overall Length (L)(mm) 120 Link Diameter (d)(mm) 32
Max. Cutting Depth (Ad)(mm) 5.5 Length Under Neck (ℓ1)(mm) 40 Suitable Tip SFEN12T3AZTN/TN-S/TN-W/FN Series SFKN12T3AZTN/TN-S/TN-W/FN Series SFKR12T3AZEN Series UW12500R Series

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)