(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SEC-DNHS 12000 Type, Cast Iron, Cast Steel for High Efficiency Machining

SEC-DNHS 12000 Type, Cast Iron, Cast Steel for High Efficiency Machining

[Features]
·A cutter with a handle for high efficiency machining of cast iron and cast steel (general steel, carbon steel, steel alloy).
Maximum cutting depth (Ad) (mm): 5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DNHS12080R
DNHS12100R
DNHS12125R
DNHS12160R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Lf
(mm)
Effective No. of Blades Weight
(kg)

SGD 987.02

1 Piece(s) 4 Day(s) or more 8065031.7

SGD 1,111.14

1 Piece(s) 4 Day(s) or more 10085042.3

SGD 1,297.32

1 Piece(s) 4 Day(s) or more 125106353.2

SGD 1,717.96

1 Piece(s) 4 Day(s) or more 160126366.2

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface Work Material General Steel, Carbon Steel, Alloy Steel / Cast Iron Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 5 Suitable Tip SNMT1205ZNEN-L-ACK200/SNMT1205ZNEN-L-ACK300/SNMT1205ZNEN-L-ACP200/SNMT1205ZNEN-G-ACK100/SNMT1205ZNEN-G-ACK200/SNMT1205ZNEN-G-ACK300/SNMT1205ZNEN-G-ACP200/SNMT1205ZNEN-H-ACK100/SNMT1205ZNEN-H-ACK200/SNMT1205ZNEN-H-ACK300/SNMT1205ZNEN-H-ACP200/SNMT1205ZNEN-SH-ACK100/SNMT1205ZNEN-SH-ACK200/SNMT1205ZNEN-SH-ACK300/SNMT1205ZNEN-SH-ACP200/SNMT1205ZNEN-SH-ACP300/XNGT1205ZNEN-W-ACK200/XNGT1205ZNEN-W-ACK300

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)