(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Wave Radius Mill WRCX Type WRCX10000E

SEC-Wave Radius Mill WRCX Type WRCX10000E

Special surface processing dramatically improves life and reliability with the highly durable body. Uses a vibration-proof blade type design that is resistant to chatter.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WRCX10025EM
WRCX10025ES
WRCX10032EM
WRCX10032ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Number of Flutes
(sheet)
Length Under Neck (ℓ1)
(mm)
Weight
(kg)

SGD 349.55

1 Piece(s) 4 Day(s) or more 251802521000.5

SGD 317.85

1 Piece(s) 4 Day(s) or more 25130252500.4

SGD 406.13

1 Piece(s) 4 Day(s) or more 322003231201

SGD 372.17

1 Piece(s) 4 Day(s) or more 32130323500.7

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Handle Type
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 5 Suitable Tip QPMT10T335PPEN/-H Series QPET10T350PPFR-S Series
l / ap(mm) 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)