(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Wave Bore (rough machining short blade type), WBMR2000 Type

Part Number

Configured Part Number is shown.

 
Part Number
WBMR2200L
WBMR2200M
WBMR2200S
WBMR2250L
WBMR2250M
WBMR2250S
WBMR2300L
WBMR2300M
WBMR2300S
WBMR2400L
WBMR2400M
WBMR2400S
WBMR2500L
WBMR2500LC
WBMR2500M
WBMR2500MC
WBMR2500S
WBMR2500SC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Suitable Tip l / ap
(mm)

SGD 469.51

1 Piece(s) 4 Day(s) or more 202502580ZNMT1804100-C-ACP200/ZNMT1804100-C-ACP300/ZNMT1804100-C-ACK300/ZNMT2004100-S-ACP200/ZNMT2004100-S-ACP300/ZNMT2004100-S-ACK300/SPMT070308-ACP200/SPMT070308-ACP300/SPMT070308-ACK30020

SGD 418.58

1 Piece(s) 4 Day(s) or more 202002560ZNMT1804100-C-ACP200/ZNMT1804100-C-ACP300/ZNMT1804100-C-ACK300/ZNMT2004100-S-ACP200/ZNMT2004100-S-ACP300/ZNMT2004100-S-ACK300/SPMT070308-ACP200/SPMT070308-ACP300/SPMT070308-ACK30020

SGD 366.51

1 Piece(s) 4 Day(s) or more 201402560ZNMT1804100-C-ACP200/ZNMT1804100-C-ACP300/ZNMT1804100-C-ACK300/ZNMT2004100-S-ACP200/ZNMT2004100-S-ACP300/ZNMT2004100-S-ACK300/SPMT070308-ACP200/SPMT070308-ACP300/SPMT070308-ACK30020

SGD 511.39

1 Piece(s) 4 Day(s) or more 2530032100ZNMT2205125-C-ACP200/ZNMT2205125-C-ACP300/ZNMT2205125-C-ACK300/ZNMT2305125-S-ACP200/ZNMT2305125-S-ACP300/ZNMT2305125-S-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30023

SGD 451.41

1 Piece(s) 4 Day(s) or more 252203273ZNMT2205125-C-ACP200/ZNMT2205125-C-ACP300/ZNMT2205125-C-ACK300/ZNMT2305125-S-ACP200/ZNMT2305125-S-ACP300/ZNMT2305125-S-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30023

SGD 390.29

1 Piece(s) 4 Day(s) or more 251503270ZNMT2205125-C-ACP200/ZNMT2205125-C-ACP300/ZNMT2205125-C-ACK300/ZNMT2305125-S-ACP200/ZNMT2305125-S-ACP300/ZNMT2305125-S-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30023

SGD 530.63

1 Piece(s) 4 Day(s) or more 3035032120ZNMT2706150-C-ACP200/ZNMT2706150-C-ACP300/ZNMT2706150-C-ACK300/ZNMT2806150-S-ACP200/ZNMT2806150-S-ACP300/ZNMT2806150-S-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30028

SGD 466.12

1 Piece(s) 4 Day(s) or more 302403285ZNMT2706150-C-ACP200/ZNMT2706150-C-ACP300/ZNMT2706150-C-ACK300/ZNMT2806150-S-ACP200/ZNMT2806150-S-ACP300/ZNMT2806150-S-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30028

SGD 401.60

1 Piece(s) 4 Day(s) or more 301603280ZNMT2706150-C-ACP200/ZNMT2706150-C-ACP300/ZNMT2706150-C-ACK300/ZNMT2806150-S-ACP200/ZNMT2806150-S-ACP300/ZNMT2806150-S-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30028

SGD 804.52

1 Piece(s) 4 Day(s) or more 4035042250ZNMT3608200-ACP200/ZNMT3608200-ACP300/ZNMT3608200-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30035

SGD 711.72

1 Piece(s) 4 Day(s) or more 4028042180ZNMT3608200-ACP200/ZNMT3608200-ACP300/ZNMT3608200-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30035

SGD 618.91

1 Piece(s) 4 Day(s) or more 4020042100ZNMT3608200-ACP200/ZNMT3608200-ACP300/ZNMT3608200-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30035

SGD 884.89

1 Piece(s) 4 Day(s) or more 5035042250ZNMT4310250-ACP200/ZNMT4310250-ACP300/ZNMT4310250-ACK300/ZNMT4310250-N-ACP200/ZNMT4310250-N-ACP300/ZNMT4310250-N-ACK300/SPMT120408-ACP200/SPMT120408-ACP300/SPMT120408-ACK30047

SGD 1,032.01

1 Piece(s) 4 Day(s) or more 5035050.8250ZNMT4310250-ACP200/ZNMT4310250-ACP300/ZNMT4310250-ACK300/ZNMT4310250-N-ACP200/ZNMT4310250-N-ACP300/ZNMT4310250-N-ACK300/SPMT120408-ACP200/SPMT120408-ACP300/SPMT120408-ACK30047

SGD 783.02

1 Piece(s) 4 Day(s) or more 5028042180ZNMT4310250-ACP200/ZNMT4310250-ACP300/ZNMT4310250-ACK300/ZNMT4310250-N-ACP200/ZNMT4310250-N-ACP300/ZNMT4310250-N-ACK300/SPMT120408-ACP200/SPMT120408-ACP300/SPMT120408-ACK30047

SGD 913.17

1 Piece(s) 4 Day(s) or more 5028050.8180ZNMT4310250-ACP200/ZNMT4310250-ACP300/ZNMT4310250-ACK300/ZNMT4310250-N-ACP200/ZNMT4310250-N-ACP300/ZNMT4310250-N-ACK300/SPMT120408-ACP200/SPMT120408-ACP300/SPMT120408-ACK30047

SGD 681.16

1 Piece(s) 4 Day(s) or more 5020042100ZNMT4310250-ACP200/ZNMT4310250-ACP300/ZNMT4310250-ACK300/ZNMT4310250-N-ACP200/ZNMT4310250-N-ACP300/ZNMT4310250-N-ACK300/SPMT120408-ACP200/SPMT120408-ACP300/SPMT120408-ACK30047

SGD 794.34

1 Piece(s) 4 Day(s) or more 5020050.8100ZNMT4310250-ACP200/ZNMT4310250-ACP300/ZNMT4310250-ACK300/ZNMT4310250-N-ACP200/ZNMT4310250-N-ACP300/ZNMT4310250-N-ACK300/SPMT120408-ACP200/SPMT120408-ACP300/SPMT120408-ACK30047

Loading...

  1. 1

Basic Information

Processing Applications Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy Mounting Method Handle Type
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 20~47

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)