• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

GS MILL Hard Ball End Mill GSBH 20000SF Type

GS MILL Hard Ball End Mill GSBH 20000SF Type

Adopts an Al-Ti-Cr based laminate coating known as GS Hard Coat with high hardness ultrafine particle-based low Co carbide alloy. Increased oxidation resistance up to 1,100°C, and improved heat and abrasion resistance at extremely high speeds.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GSBH20020SF
GSBH20030SF
GSBH20050SF
GSBH20075SF
GSBH20100SF
GSBH20125SF
GSBH20150SF
GSBH20200SF
GSBH20250SF
GSBH20300SF
GSBH20400SF
GSBH20500SF
GSBH20600SF
Part NumberVolume DiscountDays to ShipR Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ2)
(mm)
Link Diameter (φDs)
(mm)
Flute Diameter D
(mm)
Details of Coating
4 Day(s) or more 0.20.4500.60.40.4GS Hard
4 Day(s) or more 0.30.6500.90.60.6GS Hard
4 Day(s) or more 0.51501.511GS Hard
4 Day(s) or more 0.751.5502.31.51.5GS Hard
4 Day(s) or more 1260322GS Hard
4 Day(s) or more 1.252.5603.82.52.5GS Hard
4 Day(s) or more 1.53604.533GS Hard
4 Day(s) or more 2470644GS Hard
4 Day(s) or more 2.55807.555GS Hard
4 Day(s) or more 3680-66GS Hard
4 Day(s) or more 4890-88GS Hard
4 Day(s) or more 510100-1010GS Hard
4 Day(s) or more 612110-1212GS Hard

Loading...

  1. 1

Basic Information

Type Bore Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High-Hardness Steel HRC45 ~ 55 / High-Hardness Steel HRC55 ~ 60 / High-Hardness Steel HRC60~ Number of Flutes(sheet) 2
Coating DEX / GS Hard R Precision(μm) -0.007~+0.003 Processing Applications R-Groove

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)