(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Heat Shielding Protective Gear 3-finger Gloves

Heat Shielding Protective Gear 3-finger Gloves

Standard Unit Price:
SGD 145.53
Days to Ship :
8 Day(s)

[Features]
· This product protects the user's sensitive fingertips from radiant heat.
· Special heat-resistant cloth with aluminum film adhered to silica fiber cloth is used. Better durability than aluminum foil adhered cloth.
[Applications]
· For protection during work in high heat areas or during work spent surrounded by heat sources, such as in front of stoves and boilers.

Basic Specifications

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Size
    Configurable
  • Overall Length(cm)
    35
  • Palm perimeter(cm)
    31
  • Middle finger length(cm)
    7
  • Thickness(mm)
    2.8
  • Trusco Code
    231-6196
  • Mass(g)
    350
  • Features
    This product protects the user's sensitive fingertips from radiant heat.
  • Application
    For protection during work in high heat areas during work spent surrounded by heat sources, such as in front of stoves and boilers.
  • Surface material
    Silica fiber cloth, aluminum deposition film adhered
  • Lining material
    Cotton
  • Inner capacity
    1 Pair

Details

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 145.53

Part Number : SLA-T3
Days to Ship 8 Day(s)
Standard Unit Price SGD 145.53
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Size
    Configurable
  • Overall Length(cm)
    35
  • Palm perimeter(cm)
    31
  • Middle finger length(cm)
    7
  • Thickness(mm)
    2.8
  • Trusco Code
    231-6196
  • Mass(g)
    350
  • Features
    This product protects the user's sensitive fingertips from radiant heat.
  • Application
    For protection during work in high heat areas during work spent surrounded by heat sources, such as in front of stoves and boilers.
  • Surface material
    Silica fiber cloth, aluminum deposition film adhered
  • Lining material
    Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Protects sensitive fingertips from radiant heat.

Specification

●Color:Silver
●Size:Free
●SPQ(pair):20
●Thickness: 2.8mm

Materials

●Front: Silica Cross Fiber Aluminum-Metallized Vapor Deposition Film Sticking
●Back: Cotton

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)