(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Leather Gloves, Hook & Loop Fastener Type Gloves With Patch Total Length 22–24 cm

Leather Gloves, Hook & Loop Fastener Type Gloves With Patch Total Length 22–24 cm

Standard Unit Price:
SGD 15.88
Days to Ship :
4 Day(s) or more

Hook-and-loop type padded pig hide gloves made with flexible pig hide.
[Features]
· Uses pig leather that's resistant to friction, flexible, lightweight and excellent in breathability.
· Velcro type cuffs with excellent fit.
· Improved durability due to the reinforcing patch on the palm.
· Offers excellent workability, wear resistance, and light weight with excellent breathability.
[Applications]
· Ideal for work involving electrical construction, machinery, cargo handling, transportation, landscaping, and leisure.

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    M
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    20
  • Middle finger length(cm)
    8
  • Thickness(mm)
    0.6
  • Trusco Code
    359-9787
  • Mass(g)
    70
  • Features
    Possesses excellent workability, is strong against wear, is lightweight and has excellent breathability. Even more excellent fit due to Velcro type cuffs, as well as increased durability due to the leather reinforcement pad on the palm.
  • Application
    Machinery, press, transportation, gardening, leisure, etc.
  • Cuffs
    Hook & Loop Fastener
  • Palm section
    With reinforced leather
  • Material
    Real pigskin
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
4 Day(s) or more
SGD 15.88

Part Number : TYK-718M
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 15.88
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    M
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    20
  • Middle finger length(cm)
    8
  • Thickness(mm)
    0.6
  • Trusco Code
    359-9787
  • Mass(g)
    70
  • Features
    Possesses excellent workability, is strong against wear, is lightweight and has excellent breathability. Even more excellent fit due to Velcro type cuffs, as well as increased durability due to the leather reinforcement pad on the palm.
  • Application
    Machinery, press, transportation, gardening, leisure, etc.
  • Cuffs
    Hook & Loop Fastener
  • Palm section
    With reinforced leather
  • Material
    Real pigskin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)