(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Nihonichi Work Gloves 130

Nihonichi Work Gloves 130

Standard Unit Price:
SGD 9.85
Days to Ship :
8 Day(s)

[Features]
・ Almost polyester woven, glossy and luxurious work gloves
・ 2-strand standard type work gloves
・ Light and easy to use
[Applications]
・ General work

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    23
  • Around Palm(cm)
    19
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    365-9291
  • Mass
    450 g/Pair
  • Color
    Generation
  • Features
    Standard type work gloves with 2-yarn knitting.
  • Thickness(mm)
    2
  • Gauge
    7 gauge knit
  • Material Quality
    Polyester, Other
  • Amount Of Content
    1 Pack (12 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Pack (12 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
130
1 Pack (12 pcs)
8 Day(s)
SGD 9.85

Part Number : 130
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.85
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    23
  • Around Palm(cm)
    19
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    365-9291
  • Mass
    450 g/Pair
  • Color
    Generation
  • Features
    Standard type work gloves with 2-yarn knitting.
  • Thickness(mm)
    2
  • Gauge
    7 gauge knit
  • Material Quality
    Polyester, Other

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Standard work gloves 2-ply knit.

Specification

●Thickness:2mm
●7gg knit
●Color:Unbleached
●Size:Free

Materials

●Polyester other

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)