(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cowhide Split Leather Gloves, Overall Length 22.5 cm

Cowhide Split Leather Gloves, Overall Length 22.5 cm

Standard Unit Price:
SGD 8.62
Days to Ship :
8 Day(s)

Leather gloves with excellent durability and heat resistance that are ideal for hard work.

[Features]
· Fits snugly to the fingertips with Velcro.
· Includes reinforced thumb and finger joints.
· Excellent workability with cuffs securely fastened by Velcro on the cuff.

[Application]
· Can be used for all kinds of applications.
· Ideal for heavy equipment operation, cargo handling and transportation, construction, civil engineering, welding, pressing, do-it-yourself, home gardening, agriculture and forestry, or wiring and piping work.

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    L
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    365-9372
  • Mass(g)
    150
  • Thickness
    1.2mm
  • Cuff
    Velcro
  • Material Quality
    Cattle Split Leather
  • Amount Of Content
    1 Pair

Details

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 8.62

Part Number : 5918
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.62
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    L
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    365-9372
  • Mass(g)
    150
  • Thickness
    1.2mm
  • Cuff
    Velcro
  • Material Quality
    Cattle Split Leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Fit the hands with velcro tape cuff type.

Specification

●Size:L
●SPQ(pair):10
●Thickness: 1.2mm
●Cuff: Magic Type

Materials

●Cowhide Split Leather

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)