(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
FLW Wagon (with Partition)

FLW Wagon (with Partition)

Standard Unit Price:
SGD 324.50-
Days to Ship :
8 Day(s)

[Features]
· Wagon with partitions is ideal for tidying small items or managing tools.

Basic Specifications

  • Height(mm)
    880
  • Maximum Load(kg/unit)
    100
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    3
  • Features
    Wagon with partitions is ideal for tidying small items or managing tools.
  • Shelf Board
    Shelf board with partitions
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Accessory: Partition plate
    2 Vertical Partitions / 1 Horizontal Partition Per Row
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 600
  • 750
  • Clear
Depth(mm)

Refine by

  • 400
  • 500
  • Clear
Color

Refine by

  • Red
  • Blue
  • Clear
Trusco Code

Refine by

  • 286-9756
  • 286-9748
  • 511-8573
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
600
400
Blue
511-8573
8 Day(s)
SGD 324.50

Part Number : FLW-813-B
Days to Ship 8 Day(s)
Standard Unit Price SGD 324.50
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    880
  • Maximum Load(kg/unit)
    100
  • Color
    Blue
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    511-8573
  • Number of Steps(Level)
    3
  • Features
    Wagon with partitions is ideal for tidying small items or managing tools.
  • Shelf Board
    Shelf board with partitions
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    15000
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Accessory: Partition plate
    2 Vertical Partitions / 1 Horizontal Partition Per Row
1 unit
750
500
Blue
286-9748
8 Day(s)
SGD 348.50

Part Number : FLW-823-B
Days to Ship 8 Day(s)
Standard Unit Price SGD 348.50
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Maximum Load(kg/unit)
    100
  • Color
    Blue
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    286-9748
  • Number of Steps(Level)
    3
  • Features
    Wagon with partitions is ideal for tidying small items or managing tools.
  • Shelf Board
    Shelf board with partitions
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    18500
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Accessory: Partition plate
    2 Vertical Partitions / 1 Horizontal Partition Per Row
1 unit
750
500
Red
286-9756
8 Day(s)
SGD 348.50

Part Number : FLW-823-R
Days to Ship 8 Day(s)
Standard Unit Price SGD 348.50
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Maximum Load(kg/unit)
    100
  • Color
    Red
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    286-9756
  • Number of Steps(Level)
    3
  • Features
    Wagon with partitions is ideal for tidying small items or managing tools.
  • Shelf Board
    Shelf board with partitions
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    18500
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Accessory: Partition plate
    2 Vertical Partitions / 1 Horizontal Partition Per Row

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)