Flex Wagon Shelf

Flex Wagon Shelf

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

  • Frontage(mm)
    1000
  • Depth(mm)
    650
  • Other
    Option
  • Details Type
    Additional shelf board
  • Compatible Model
    FLW-S type
  • Height Dimension(mm)
    40
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Neogray
  • Green
  • Clear
Trusco Code

Refine by

  • 501-7726
  • 501-7718
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
501-7718
Quote
-

Part Number : FLW-4TS-GN
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    1000
  • Depth(mm)
    650
  • Color
    Green
  • Other
    Option
  • Details Type
    Additional shelf board
  • Compatible Model
    FLW-S type
  • Trusco Code
    501-7718
  • Height Dimension(mm)
    40
  • Features
    Both front and back surfaces are usable.
  • Compatible Support Beam Diameter
    31.8mm
  • Mass(g)
    71200
  • Shelf Material
    Steel
  • Accessory
    Mounting Bushing (4 pcs)
1 pc.
Neogray
501-7726
Quote
-

Part Number : FLW-4TS-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    1000
  • Depth(mm)
    650
  • Color
    Neogray
  • Other
    Option
  • Details Type
    Additional shelf board
  • Compatible Model
    FLW-S type
  • Trusco Code
    501-7726
  • Height Dimension(mm)
    40
  • Features
    Both front and back surfaces are usable.
  • Compatible Support Beam Diameter
    31.8mm
  • Mass(g)
    71200
  • Shelf Material
    Steel
  • Accessory
    Mounting Bushing (4 pcs)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)