Tire chuck (short type)

Tire chuck (short type)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Suitable for putting air into tires.

Basic Specifications

  • Outer diameter of Hose Barb(mm)
    9
  • Overall Length(mm)
    80
  • Trusco Code
    336-6961
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : 55CS-S
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Outer diameter of Hose Barb(mm)
    9
  • Overall Length(mm)
    80
  • Trusco Code
    336-6961
  • Mass(g)
    81
  • Abstract
    For Motorcycles and Bicycles
  • Features
    Suitable for putting air into tires.
  • Hose Connection Port
    Hose Nipple Type
  • Max Operating Pressure
    1MPa

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)