(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

"E-Type Hole Cutter" Center Drill

"E-Type Hole Cutter" Center Drill

Shank Shape, Three-Sided Chamfer

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
TE645
TE850
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter
(mm)
Overall Length
(mm)
Compatible Model Trusco Code Mass
(g)

SGD 10.16

1 Piece(s) 9 Day(s) 645TE10.5~100352-273310

SGD 14.25

1 Piece(s) 9 Day(s) 860TE105~150352-255520

Loading...

  1. 1

Basic Information

Product Type Other Material (center drill) High-Speed Steel (SKH51) Application Work material: Steel plate (1.6 mm), Galvanized steel plate, Tin plate, etc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)