(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Packing string jute hemp

Click this image to zoom it.

Move the mouse over the image to zoom

Packing string jute hemp

Standard Unit Price:
SGD 5.80-
Days to Ship :
8 Day(s)

String for binding and packing made of jute hemp.
[Features]
· Environmentally-friendly due to the use of natural materials.
[Applications]
· Ideal for use as a binding rope in agricultural and horticultural applications, as well as for use in handicrafts.

Basic Specifications

  • Material
    Hemp
  • Features
    Environmentally friendly strings made of natural materials.
  • Use
    For gardening supply, for crafts
  • 1 Roll
Part Number

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 2
  • 3
  • Clear
Length(m)

Refine by

  • 55
  • 110
  • 520
  • Clear
Trusco Code

Refine by

  • 367-5904
  • 367-5891
  • 367-5882
  • 367-5874
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
3
55
367-5874
8 Day(s)
SGD 6.35

Part Number : M-125
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.35
Quantity 1 Roll

Specificationtitle

  • Material
    Hemp
  • Width(mm)
    3
  • Length(m)
    55
  • Trusco Code
    367-5874
  • Features
    Environmentally friendly strings made of natural materials.
  • Use
    For gardening supply, for crafts
  • Mass(g)
    200
1 Roll
2
55
367-5882
8 Day(s)
SGD 5.80

Part Number : M-126
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.80
Quantity 1 Roll

Specificationtitle

  • Material
    Hemp
  • Width(mm)
    2
  • Length(m)
    55
  • Trusco Code
    367-5882
  • Features
    Environmentally friendly strings made of natural materials.
  • Use
    For gardening supply, for crafts
  • Mass(g)
    100
1 Roll
2
110
367-5891
8 Day(s)
SGD 7.80

Part Number : M-127
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.80
Quantity 1 Roll

Specificationtitle

  • Material
    Hemp
  • Width(mm)
    2
  • Length(m)
    110
  • Trusco Code
    367-5891
  • Features
    Environmentally friendly strings made of natural materials.
  • Use
    For gardening supply, for crafts
  • Mass(g)
    200
1 Roll
2
520
367-5904
8 Day(s)
SGD 22.30

Part Number : M-128
Days to Ship 8 Day(s)
Standard Unit Price SGD 22.30
Quantity 1 Roll

Specificationtitle

  • Material
    Hemp
  • Width(mm)
    2
  • Length(m)
    520
  • Trusco Code
    367-5904
  • Features
    Environmentally friendly strings made of natural materials.
  • Use
    For gardening supply, for crafts
  • Mass(g)
    900

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)