Clamp Support

Clamp Support

The efficiency of the clamp work is doubled. The workpiece can be detached by simply loosening the nut.

Part Number

Configured Part Number is shown.

Part Number
CS-8
CS-10
CS-12
CS-14
CS-18
CS-22
CS-24
Part NumberVolume DiscountDays to ShipA
(mm)
B
(mm)
Compatible Stud Bolt Features Mass
(g)
Set Screw Hex Wrench
5 Day(s) or more 2222Ф08Clamp work efficiency is doubled. The workpiece can be detached by simply loosening the nut.123
5 Day(s) or more 2222Ф 10Clamp work efficiency is doubled. The workpiece can be detached by simply loosening the nut.133
5 Day(s) or more 2424Ф 12Clamp work efficiency is doubled. The workpiece can be detached by simply loosening the nut.143
5 Day(s) or more 2626Ф14Clamp work efficiency is doubled. The workpiece can be detached by simply loosening the nut.153
5 Day(s) or more 3030φ18Clamp work efficiency is doubled. The workpiece can be detached by simply loosening the nut.183
5 Day(s) or more 3434Ф22Clamp work efficiency is doubled. The workpiece can be detached by simply loosening the nut.234
5 Day(s) or more 3636Ф24Clamp work efficiency is doubled. The workpiece can be detached by simply loosening the nut.254

Loading...

  1. 1

Basic Information

C(mm) 60

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)