Screw Support Set

Part Number

Configured Part Number is shown.

 
Part Number
SSS-1
SSS-2
SSS-3
Part NumberVolume DiscountDays to ShipPin Wrench x 2 each Support: one set for each Tip 1 Each Mass
(g)
6 Day(s) or more PW-35-5PW-40-6S-70S-100SST-1 ~ 62660
6 Day(s) or more PW-40-6PW-45-7S-100S-150SST-10 ~ 604530
6 Day(s) or more PW-45-7PW-50-8S-150S-250SST-10 ~ 608150

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)