(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Level Adjustment Block

Level Adjustment Block

Ideal for setting the level adjustment of the workpiece. Even in the presence of black scaling or roughness, the workpiece as a whole is kept level due to the ball swivel which keeps the load uniform.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
APB-85
APB-125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipD
(mm)
E
(mm)
F
(mm)
Features Minimum Sliding Capacity Withstand Load Maximum Sliding Capacity

SGD 323.90

1 Piece(s) 10 Day(s) 395082120035560041

SGD 386.60

1 Piece(s) 10 Day(s) 5380125340049763055

Loading...

  1. 1

Basic Information

Material Ideal for level adjustments of workpieces. Free angle setting over a 90° range. Can rotate 360°. Fits well on surfaces having any level of roughness. Comfortable to operate. Features excellent load resistance. Finishing S45C Body Material Black oxide finish

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)