Electric High Pressure Washer, Discharge Pressure (MPa) 3–7.5

Electric High Pressure Washer, Discharge Pressure (MPa) 3–7.5

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Can quickly remove stubborn dirt with the power of water.
· Power Cord Length: 5 m

Basic Specifications

  • Product Type
    High pressure washing machine
  • Specifications
    Electric type
  • Maximum Allowable Pressure(MPa max.)
    11
  • Discharge Pressure(MPa)
    3~7.5
  • Maximum Amount of Discharged Water(L/min)
    6.7
  • Discharging water quantity(L/min)
    3.5–6.0
  • Current(A)
    15
  • Details Type
    High End Model
  • Water Supply Method
    Water supply / Self suction
  • Power Supply
    Single-phase 100
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
7 Day(s) or more
-

Part Number : AJP-1700VGQ
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    High pressure washing machine
  • Specifications
    Electric type
  • Maximum Allowable Pressure(MPa max.)
    11
  • Discharge Pressure(MPa)
    3~7.5
  • Maximum Amount of Discharged Water(L/min)
    6.7
  • Discharging water quantity(L/min)
    3.5–6.0
  • Current(A)
    15
  • Details Type
    High End Model
  • Water Supply Method
    Water supply / Self suction
  • Power Supply
    Single-phase 100
  • Mass(g)
    8400
  • Features
    Equipped with a full range of useful functions. High-end model which can perform self-priming without priming water.
  • Accessory
    Gun, Variable Nozzle Lance, Turbo Nozzle Lance, Detergent Spray Nozzle, Water Absorbing Hose 3 m, One Touch Joint, Nozzle Cleaner Pin, Hose Band, High Pressure Hose 10 m, Self-Priming Kit
  • Power Consumption(W)
    1450
  • Allowable Water Temperature
    40°C or less
  • Dimensions
    Length 304 × width 318 × height 840 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)