(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
18-8 Stainless Steel Deep Long Tray

18-8 Stainless Steel Deep Long Tray

Standard Unit Price:
SGD 26.00-
Days to Ship :
7 Day(s) or more

Long hotel pan convenient for storing in narrow spaces
[Features]
· Deep type.
· Stainless steel (SUS304).
· With its long rectangular shape, this product can be stored in a narrow space.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size (Long Tray)

Refine by

  • 170 Type
  • 220 Type
  • 270 Type
  • 320 Type
  • 370 Type
  • 420 Type
  • Clear
External Dimensions: Width(mm)

Refine by

  • 170
  • 222
  • 271
  • 322
  • 372
  • 420
  • Clear
External Dimensions: Depth(mm)

Refine by

  • 131
  • 152
  • 168
  • 186
  • 202
  • 221
  • Clear
External Dimensions: Height(mm)

Refine by

  • 73
  • 75
  • 79
  • 84
  • 98
  • 111
  • Clear
Usable Inner Dimensions: Width(mm)

Refine by

  • 159
  • 209
  • 259
  • 309
  • 359
  • 409
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
170 Type
170
131
73
159
18 Day(s)
SGD 26.00

Part Number : JK-1
Days to Ship 18 Day(s)
Standard Unit Price SGD 26.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Long Tray
  • Material
    Stainless Steel
  • Size (Long Tray)
    170 Type
  • External Dimensions: Width(mm)
    170
  • External Dimensions: Depth(mm)
    131
  • External Dimensions: Height(mm)
    73
  • Usable Inner Dimensions: Width(mm)
    159
  • Usable Inner Dimensions: Depth(mm)
    119
  • Usable Inner Dimensions: Height(mm)
    72
  • Body / Option
    Main Body
  • Trusco Code
    500-6902
  • Mass(g)
    230
1 pc.
220 Type
222
152
75
209
27 Day(s)
SGD 31.50

Part Number : JK-2
Days to Ship 27 Day(s)
Standard Unit Price SGD 31.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Long Tray
  • Material
    Stainless Steel
  • Size (Long Tray)
    220 Type
  • External Dimensions: Width(mm)
    222
  • External Dimensions: Depth(mm)
    152
  • External Dimensions: Height(mm)
    75
  • Usable Inner Dimensions: Width(mm)
    209
  • Usable Inner Dimensions: Depth(mm)
    139
  • Usable Inner Dimensions: Height(mm)
    74
  • Body / Option
    Main Body
  • Trusco Code
    500-6911
  • Mass(g)
    330
1 pc.
270 Type
271
168
79
259
20 Day(s)
SGD 39.10

Part Number : JK-3
Days to Ship 20 Day(s)
Standard Unit Price SGD 39.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Long Tray
  • Material
    Stainless Steel
  • Size (Long Tray)
    270 Type
  • External Dimensions: Width(mm)
    271
  • External Dimensions: Depth(mm)
    168
  • External Dimensions: Height(mm)
    79
  • Usable Inner Dimensions: Width(mm)
    259
  • Usable Inner Dimensions: Depth(mm)
    155
  • Usable Inner Dimensions: Height(mm)
    78
  • Body / Option
    Main Body
  • Trusco Code
    500-6929
  • Mass(g)
    430
1 pc.
320 Type
322
186
84
309
21 Day(s)
SGD 45.10

Part Number : JK-4
Days to Ship 21 Day(s)
Standard Unit Price SGD 45.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Long Tray
  • Material
    Stainless Steel
  • Size (Long Tray)
    320 Type
  • External Dimensions: Width(mm)
    322
  • External Dimensions: Depth(mm)
    186
  • External Dimensions: Height(mm)
    84
  • Usable Inner Dimensions: Width(mm)
    309
  • Usable Inner Dimensions: Depth(mm)
    174
  • Usable Inner Dimensions: Height(mm)
    83
  • Body / Option
    Main Body
  • Trusco Code
    500-6937
  • Mass(g)
    550
1 pc.
370 Type
372
202
98
359
7 Day(s)
SGD 64.20

Part Number : JK-5
Days to Ship 7 Day(s)
Standard Unit Price SGD 64.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Long Tray
  • Material
    Stainless Steel
  • Size (Long Tray)
    370 Type
  • External Dimensions: Width(mm)
    372
  • External Dimensions: Depth(mm)
    202
  • External Dimensions: Height(mm)
    98
  • Usable Inner Dimensions: Width(mm)
    359
  • Usable Inner Dimensions: Depth(mm)
    189
  • Usable Inner Dimensions: Height(mm)
    97
  • Body / Option
    Main Body
  • Trusco Code
    500-6945
  • Mass(g)
    850
1 pc.
420 Type
420
221
111
409
18 Day(s)
SGD 89.60

Part Number : JK-6
Days to Ship 18 Day(s)
Standard Unit Price SGD 89.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Long Tray
  • Material
    Stainless Steel
  • Size (Long Tray)
    420 Type
  • External Dimensions: Width(mm)
    420
  • External Dimensions: Depth(mm)
    221
  • External Dimensions: Height(mm)
    111
  • Usable Inner Dimensions: Width(mm)
    409
  • Usable Inner Dimensions: Depth(mm)
    209
  • Usable Inner Dimensions: Height(mm)
    110
  • Body / Option
    Main Body
  • Trusco Code
    500-6953
  • Mass(g)
    1050

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)