Compact Socket for Electric Drills EDS-7C to EDS-24C

Brand :
TOP
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Features]
· Work efficiency is improved using an easily maneuverable length.
· 20% weight reduction. It is light and prevents fatigue, and has a long-lasting battery.
· The socket part is a hexagonal surface type that does not damage the corners of bolts and nuts.
· It has a deep socket design for quick fastening of double nuts and preventing nuts from falling.
· The depth dimension of the socket part is 45 mm and it fits perfectly on a variety of bolts.
· Uses carefully selected materials made in Japan.
· EDS-719CS comes with a plastic case