Alpha Socket for Electric Drill

Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Resistant to shaft breakage. Twice the torsional stress mitigation and durability (manufacture comparison)
[Features]
· Twice the torsional stress relaxation and durability (manufacturer comparison) and support 18 V models
· Elastomer resin is color-coded by size, enabling size identification at a glance
· The hex shank is 6.35 mm and can be quickly attached to an impact screwdriver for use.
· The socket part is a hexagonal surface type that does not damage the corners of bolts and nuts.
· The depth dimension of the socket part is 45 mm and it fits perfectly on a variety of bolts.
· It has a deep socket design for quick fastening of double nuts and preventing nuts from falling.
· Uses carefully selected materials made in Japan, providing safety and security with all-Japan-made products.
· Hanger Type Only
[Applications]
· Suitable for high power electric tool models (14.4 V /18 V)
· Ideal for assembling and disassembling construction brackets, framework brackets, etc.