Hand Tool Set for Maintenance

Hand Tool Set for Maintenance

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· For maintenance of agricultural machinery and large machinery.
· A tool set carefully selected for professional use

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : TTS-2000
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Double-Door Portable Type
  • Case Size (Frontage x Depth x Height)(mm)
    230×160×410
  • Set Content(Point)
    60
  • Case color
    Silver
  • Mass(g)
    12500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)