View Other Model Numbers
Portable Socket Holder - Red ESH-R

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Portable Socket Holder - Red
Part Number: ESH-R

Standard Unit Price: - Special Price -
Days to Ship: 3 Day(s) or more

6.35 mm shank sockets can be carried conveniently

[Features]
· Hexagonal shank product can be quickly stored because of the round hole.
· It is a safe design where the slide does not lift up or release.
· Achieves significant weight reduction because the holder is made of a compact aluminum alloy (only the slide collar).
· The plentiful 5-color set or the nicely priced 3-color set are available to choose from, depending on the desired size and product type.
· Loop clutch types and non-loop clutch types are available in each color.
· If used together with the key adapter for the separately sold ESH, it may also be used for keys or small items.

Specifications of ESH-R

  • Product Type
    Other
  • Overall Length(mm)
    52
  • Single Item / Set Classification
    Single Item
  • Product Category
    With Ring
  • Range of Use(mm)
    500 g or Less
  • Material
    Slide Color: Aluminum Alloy, Other: Iron
  • Color
    Red
  • Weight(g)
    20
  • Body Outer Diameter(mm)
    15.6
  • Attached Ring Inner Diameter(φmm)
    16
  • Packing Dimensions (Height x Width)(mm)
    115×40
  • Features
    Hexagonal shank product can be quickly stowed because of the round hole. It is a safe design where the slide does not lift up or release. Ultra weight reduction is implemented as the holder is made of compact aluminum alloy (only slide collar).

Please check the type/dimensions/specifications of the part ESH-R in the Portable Socket Holder - Red series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)