Portable Socket Holder - Blue

Portable Socket Holder - Blue

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

6.35 mm shank sockets can be carried conveniently

[Features]
· Hexagonal shank product can be quickly stored because of the round hole.
· It is a safe design where the slide does not lift up or release.
· Achieves significant weight reduction because the holder is made of a compact aluminum alloy (only the slide collar).
· The plentiful 5-color set or the nicely priced 3-color set are available to choose from, depending on the desired size and product type.
· Loop clutch types and non-loop clutch types are available in each color.
· If used together with the key adapter for the separately sold ESH, it may also be used for keys or small items.

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    52
  • Single Item / Set Classification
    Single Item
  • Product Category
    With Ring
  • Range of Use(mm)
    500 g or Less
  • Material
    Slide Color: Aluminum Alloy, Other: Iron
  • Color
    Blue

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : ESH-B
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    52
  • Single Item / Set Classification
    Single Item
  • Product Category
    With Ring
  • Range of Use(mm)
    500 g or Less
  • Material
    Slide Color: Aluminum Alloy, Other: Iron
  • Color
    Blue
  • Weight(g)
    20
  • Body Outer Diameter(mm)
    15.6
  • Attached Ring Inner Diameter(φmm)
    16
  • Packing Dimensions (Height x Width)(mm)
    115×40
  • Features
    Hexagonal shank product can be quickly stowed because of the round hole. It is a safe design where the slide does not lift up or release. Ultra weight reduction is implemented as the holder is made of compact aluminum alloy (only slide collar).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)