• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Portable Key Adapter for ESH

Portable Key Adapter for ESH

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· An adapter that enables keys and other small items besides the hex shank to be stored in the socket holder.
· With a round and compact shape, it can be easily mounted to socket holders.
· The included double ring can be replaced with commercially sold sizes.

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    53
  • Single Item / Set Classification
    Single Item
  • Material
    Iron

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : ESH-A
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    53
  • Single Item / Set Classification
    Single Item
  • Material
    Iron
  • Weight(g)
    15
  • Body Outer Diameter(mm)
    10
  • Body Length(mm)
    32
  • Attached Ring Inner Diameter(φmm)
    22
  • Packing Dimensions (Height x Width)(mm)
    105×40
  • Features
    Adapter to allow for housing keys or small items other than the hexagon shank in the socket holder. The round, compact shape easily installs in the socket holder. The attached double ring can be replaced with other sizes commonly found in the market. Product is a dedicated socket holder for TOP Mobile and cannot be used with other companies' products.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)