• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ballpoint Wrench Standard Type

Ballpoint Wrench Standard Type

For tightening and loosening "hex socket bolts" in various industrial fields

[Features]
· Can turn screws at a maximum angle of 25°, increasing work effectiveness in confined spaces.
· The special steel has been subjected to complete heat treatment for incredible durability.
· Wide range with 9 sizes (1.5 mm - 10.0 mm)

Part Number

Configured Part Number is shown.

Part Number
HBS-15
HBS-20
HBS-25
HBS-30
HBS-40
HBS-50
HBS-60
HBS-80
HBS-100
HBS-9000
Part NumberVolume DiscountDays to ShipWidth across flat dimension
(mm)
Single Product/Set Classification Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Set Content Supplement
6 Day(s) or more 1.5Single Item5114-Can turn screws at a maximum angle of 25°, increasing work effectiveness in confined spaces.
6 Day(s) or more 2Single Item5816-Can turn screws at a maximum angle of 25°, increasing work effectiveness in confined spaces.
6 Day(s) or more 2.5Single Item6518-Can turn screws at a maximum angle of 25°, increasing work effectiveness in confined spaces.
6 Day(s) or more 3Single Item7420-Can turn screws at a maximum angle of 25°, increasing work effectiveness in confined spaces.
6 Day(s) or more 4Single Item7825-Can turn screws at a maximum angle of 25°, increasing work effectiveness in confined spaces.
6 Day(s) or more 5Single Item8928-Can turn screws at a maximum angle of 25°, increasing work effectiveness in confined spaces.
6 Day(s) or more 6Single Item10132-Can turn screws at a maximum angle of 25°, increasing work effectiveness in confined spaces.
6 Day(s) or more 8Single Item11236-Can turn screws at a maximum angle of 25°, increasing work effectiveness in confined spaces.
4 Day(s) or more 10Single Item12840-Can turn screws at a maximum angle of 25°, increasing work effectiveness in confined spaces.
6 Day(s) or more 1.5 ~ 10Set Parts51 ~ 12814 ~ 401.5、2、2.5、3、4、5、6、8、10Can turn screws at a maximum angle of 25°, increasing work effectiveness in confined spaces.

Loading...

  1. 1

Basic Information

Type L-shaped Hex Wrench Tip Type Ball Point Material Special Alloy Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)