Screwdriver (Wood Pattern Flat Penetration)

Screwdriver (Wood Pattern Flat Penetration)

For Tightening and Loosening Various Screws

[Features]
· Through type (shaft goes through the center of the handle and protrudes from the end), so it can also be used for tightening or loosening firmly tightened screws or rusted screws.

Part Number

Configured Part Number is shown.

PD-75

Part Number
PD-75
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Basic Information

Standards for Tip Shape Minus (-) Tip Size, Slotted (-) Blade Width (mm) B1 5.5 Shaft Length L (mm) 75
Single Item / Set Classification Single Item Shaft Type Circle Magnet None
Shaft Through Available Bolster None Grip Type Wooden Handle
Tip Size, Slotted (-) Blade Thickness (mm) B2 0.7 Total Length(mm) 180 Body Unit Dimension(mm) 5.5
Handle Thickness(mm) 25 Weight(g) 70 Material Carbon Steel

Please check the type/dimensions/specifications of the part PD-75 in the Screwdriver (Wood Pattern Flat Penetration) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)