(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Chipper (Stainless Steel Mini Nipper)

Chipper (Stainless Steel Mini Nipper)

Standard Unit Price:
SGD 20.14
Days to Ship :
7 Day(s)

[Features]
· Made of stainless steel, it is rust resistant and has excellent wear resistance.
· It has a compact size which is contained cleanly in the palm of your hand.
· Includes a spring so continuous work is not tiring.
· The spring is replaceable.
· Includes a resin grip easy on the hands

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    105
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    0.16-1.2
  • Set / Single
    Single Item
  • Material
    DSRIK6
  • Body / Option
    Main Body
  • Weight(g)
    40
  • Head Width(mm)
    12.5
  • Head Thickness(mm)
    6
  • Tip Length(mm)
    15
  • Grip Width(mm)
    47
  • Backing Sheet Dimension Height x Width(mm)
    180×70
  • Supplementary Explanation
    The spring is replaceable.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 20.14

Part Number : TP-100
Days to Ship 7 Day(s)
Standard Unit Price SGD 20.14

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    105
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    0.16-1.2
  • Set / Single
    Single Item
  • Material
    DSRIK6
  • Body / Option
    Main Body
  • Weight(g)
    40
  • Head Width(mm)
    12.5
  • Head Thickness(mm)
    6
  • Tip Length(mm)
    15
  • Grip Width(mm)
    47
  • Backing Sheet Dimension Height x Width(mm)
    180×70
  • Supplementary Explanation
    The spring is replaceable.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)