(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Socket Wrench Set SWS-413

Socket Wrench Set SWS-413

Standard Unit Price:
SGD 260.30
Days to Ship :
11 Day(s)

[Features]
· Double hex surface type that does not damage bolts or nuts and fits in instantly for easy use.
· Uses special steel subjected to precision processing and complete heat treatment to withstand severe usage conditions.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation, Manual Operation Joint Type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Bihexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Set Content
    Socket: 10, 11, 12, 13, 14, 17, 19, 21, 22, 23, 24, 26, 27 mm (12 Point) Each 1, Ratchet Handle: RH-4N, Spinner Handle: S-4, Extension Bar: EX-415, Universal Joint: UN-4, Crossbar: CB
  • Material
    Special Alloy Steel

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
SGD 260.30

Part Number : SWS-413
Days to Ship 11 Day(s)
Standard Unit Price SGD 260.30

Specificationtitle

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation, Manual Operation Joint Type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Bihexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Set Content
    Socket: 10, 11, 12, 13, 14, 17, 19, 21, 22, 23, 24, 26, 27 mm (12 Point) Each 1, Ratchet Handle: RH-4N, Spinner Handle: S-4, Extension Bar: EX-415, Universal Joint: UN-4, Crossbar: CB
  • Material
    Special Alloy Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)