• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.
Socket Wrench Set SWS-408S

Socket Wrench Set SWS-408S

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Set of various ISO sizes.

[Features]
· Double hex surface type that does not damage bolts or nuts and fits in instantly for easy use.
· Uses special steel subjected to precision processing and complete heat treatment to withstand severe usage conditions.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : SWS-408S
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation, Manual Operation Joint Type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Bihexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Set Content
    Socket: 10, 13, 14, 17, 19, 22, 24, 27 mm (12 Point) Each 1, Ratchet Handle: RH-4N, Extension Bar: EX-415
  • Material
    Special Alloy Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)